How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BD: | 9 |
| P: | 3.69 in | H: | 0.53 in |
| AG: | 8.5 | AK: | 8.5 |
| AB: | 6.38 | AE2: | 0.63 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| T: | 1.438 | AJ: | 7.25 |
| LL: | 4.25 in | D: | 4.5 |
| AF: | 0.38 | G: | 3.26 |
| BF: | 0.53 | BE1: | 0.5 in |
| LQ1: | 7.77 in | V: | 2.75 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | 1 |
| Model Code: | 42YF | Ratio: | 20:1 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.59 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 20:1 | Series Code: | OE |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Bore Code: | 23 | Motor Frame Size: | 250TC |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

