How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | BE1: | 0.5 in |
| BD: | 9 | LQ1: | 7.77 in |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| H: | 0.53 in | BF: | 0.53 |
| I: | 6.1 in | AF: | 0.38 |
| AG: | 8.5 | AE2: | 0.63 |
| P: | 3.69 in | T: | 1.438 |
| AB: | 6.38 | D: | 4.5 |
| AK: | 8.5 | V: | 2.75 in |
| G: | 3.26 | LL: | 4.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Model Code: | 42YF | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Service Factor: | 1 |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 6.24 |
| Motor Frame Size: | 250TC | Ratio: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

