How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.77 in | LL: | 4.25 in |
| G: | 3.26 | V: | 2.75 in |
| AF: | 0.38 | AJ: | 7.25 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | BD: | 9 |
| BE1: | 0.5 in | AE2: | 0.63 |
| I: | 6.1 in | H: | 0.53 in |
| T: | 1.438 | D: | 4.5 |
| AA: | 14 | AB: | 6.38 |
| AK: | 8.5 | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.23 | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 30:1 |
| Motor Frame Size: | 250TC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

