How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | H: | 0.53 in |
| LQ1: | 7.77 in | BE1: | 0.5 in |
| T: | 1.438 | AB: | 6.38 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | AF: | 0.38 |
| AE2: | 0.63 | BD: | 9 |
| BF: | 0.53 | LL: | 4.25 in |
| G: | 3.26 | I: | 6.1 in |
| AA: | 14 | D: | 4.5 |
| AJ: | 7.25 | AG: | 8.5 |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 5.23 | Ratio Range: | 30:1 |
| Model Code: | 42YF | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Ratio: | 30:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

