How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | BF: | 0.53 |
| AG: | 8.5 | BE1: | 0.5 in |
| BD: | 9 | AJ: | 7.25 |
| AB: | 6.38 | G: | 3.26 |
| H: | 0.53 in | LQ1: | 7.77 in |
| P: | 3.69 in | D: | 4.5 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | T: | 1.438 |
| AE2: | 0.63 | AK: | 8.5 |
| AF: | 0.38 | I: | 6.1 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Series Code: | OE | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 4.2 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 X 3/16 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Gear Type: | Worm | Model Code: | 42YF |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

