How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | D: | 4.5 |
| LQ1: | 7.77 in | AB: | 6.38 |
| BF: | 0.53 | G: | 3.26 |
| AE2: | 0.63 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| BD: | 9 | BE1: | 0.5 in |
| P: | 3.69 in | AG: | 8.5 |
| AK: | 8.5 | AA: | 14 |
| I: | 6.1 in | AF: | 0.38 |
| LL: | 4.25 in | V: | 2.75 in |
Technical Specifications
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Series Code: | OE |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 15.5 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output RPM: | 339 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Bore Code: | 23 | Assembly: | YF-1 |
| Service Factor: | 1 | Ratio: | 5:1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

