How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | D: | 4.5 |
| BF: | 0.53 | AA: | 14 |
| AK: | 8.5 | AB: | 6.38 |
| AE2: | 0.63 | V: | 2.75 in |
| BE1: | 0.5 in | T: | 1.438 |
| G: | 3.26 | LL: | 4.25 in |
| I: | 6.1 in | BD: | 9 |
| AG: | 8.5 | LQ1: | 7.77 in |
| H: | 0.53 in | P: | 3.69 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 3.39 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output RPM: | 35 |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 250TC |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

