How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | V: | 2.75 in |
| AF: | 0.38 | AG: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
| BF: | 0.53 | I: | 6.1 in |
| G: | 3.26 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| AK: | 8.5 | LL: | 4.25 in |
| AE2: | 0.63 | T: | 1.438 |
| P: | 3.69 in | LQ1: | 7.77 in |
| D: | 4.5 | BE1: | 0.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/8 X 3/16 | Assembly: | YF-1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Model Code: | 42YF |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.39 |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

