How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BD: | 9 |
| V: | 2.75 in | LL: | 4.25 in |
| I: | 6.1 in | G: | 3.26 |
| LQ1: | 7.77 in | BE1: | 0.5 in |
| P: | 3.69 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AK: | 8.5 | AB: | 6.38 |
| AG: | 8.5 | H: | 0.53 in |
| BF: | 0.53 | AA: | 14 |
| AJ: | 7.25 | T: | 1.438 |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 X 3/16 | Output RPM: | 29.2 |
| Assembly: | YF-1 | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 250TC |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 2.7 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

