How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AF: | 0.38 |
| AB: | 6.38 | BE1: | 0.5 in |
| LL: | 4.25 in | G: | 3.26 |
| H: | 0.53 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| AG: | 8.5 | I: | 6.1 in |
| V: | 2.75 in | LQ1: | 7.77 in |
| BD: | 9 | AA: | 14 |
| D: | 4.5 | BF: | 0.53 |
| P: | 3.69 in | AJ: | 7.25 |
Technical Specifications
| Input Style: | C-Face Quill | Bore Code: | 23 |
| Output RPM: | 233 | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 14.1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

