How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AF: | 0.38 |
| BD: | 9 | G: | 3.26 |
| AJ: | 7.25 | V: | 2.75 in |
| T: | 1.438 | I: | 6.1 in |
| AA: | 14 | BE1: | 0.5 in |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| LQ1: | 7.77 in | H: | 0.53 in |
| BF: | 0.53 | AG: | 8.5 |
| P: | 3.69 in | LL: | 4.25 in |
| AB: | 6.38 | AE2: | 0.63 |
Technical Specifications
| Input Style: | C-Face Quill | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Center Distance (in): | 4.25 |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Assembly: | YF-1 |
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 14.1 | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

