How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | D: | 4.5 |
| LL: | 4.25 in | P: | 3.69 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| LQ1: | 7.77 in | BF: | 0.53 |
| AE2: | 0.63 | AK: | 8.5 |
| G: | 3.26 | AF: | 0.38 |
| BD: | 9 | BE1: | 0.5 in |
| AB: | 6.38 | H: | 0.53 in |
| T: | 1.438 | AG: | 8.5 |
| AA: | 14 | AJ: | 7.25 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Service Factor: | 1 |
| Bore Code: | 23 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input HP @ 1750 RPM: | 14.1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

