How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.77 in | AG: | 8.5 |
| AK: | 8.5 | I: | 6.1 in |
| T: | 1.438 | P: | 3.69 in |
| BF: | 0.53 | AA: | 14 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| LL: | 4.25 in | AE2: | 0.63 |
| BE1: | 0.5 in | AB: | 6.38 |
| BD: | 9 | AJ: | 7.25 |
| H: | 0.53 in | AF: | 0.38 |
| D: | 4.5 | V: | 2.75 in |
Technical Specifications
| Ratio: | 7.5:1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Model Code: | 42YF | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 14.1 | Ratio Range: | 7.5:1 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Bore Code: | 23 | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output RPM: | 233 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

