How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.77 in | BD: | 9 |
| H: | 0.53 in | P: | 3.69 in |
| T: | 1.438 | AF: | 0.38 |
| AJ: | 7.25 | I: | 6.1 in |
| LL: | 4.25 in | BF: | 0.53 |
| V: | 2.75 in | D: | 4.5 |
| AB: | 6.38 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| G: | 3.26 | AE2: | 0.63 |
| BE1: | 0.5 in | AA: | 14 |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.79 |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 1 | Model Code: | 42YF |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Ratio: | 80:1 |
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.625 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Bore Code: | 23 | Series Code: | OE |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

