How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.438 |
| I: | 6.1 in | BE1: | 0.5 in |
| LQ1: | 7.77 in | V: | 2.75 in |
| P: | 3.69 in | G: | 3.26 |
| AE2: | 0.63 | AK: | 8.5 |
| BD: | 9 | AB: | 6.38 |
| BF: | 0.53 | AG: | 8.5 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| D: | 4.5 | AJ: | 7.25 |
| LL: | 4.25 in | AF: | 0.38 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Output RPM: | 21.9 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 250TC |
| Input Keyway (C Face): | 3/8 X 3/16 | Service Factor: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Input Bore (C Face): | 1.625 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.79 | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

