How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | LL: | 4.25 in |
| BD: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AF: | 0.38 | LQ: | 6.45 in |
| AE2: | 0.63 | P: | 3.69 in |
| AB: | 6.38 | I: | 6.1 in |
| AJ: | 5.88 | G: | 3.26 |
| D: | 4.5 | AA: | 14 |
| BE: | 0.38 in | V: | 2.75 in |
| BF: | 0.41 | AG: | 8.5 |
Technical Specifications
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | 42YF | Assembly: | YF-1 |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 12.9 |
| Ratio: | 10:1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

