How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| P: | 3.69 in | LQ: | 6.45 in |
| LL: | 4.25 in | I: | 6.1 in |
| AB: | 6.38 | AA: | 14 |
| BD: | 5.88 | D: | 4.5 |
| H: | 0.53 in | AK: | 4.5 |
| V: | 2.75 in | T: | 1.438 |
| AG: | 8.5 | BF: | 0.41 |
| G: | 3.26 | AJ: | 5.88 |
Technical Specifications
| Output RPM: | 117 | Input HP @ 1750 RPM: | 9.3 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Series Code: | OE | Ratio Range: | 15:1 |
| Model Code: | 42YF | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

