How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AA: | 14 |
| I: | 6.1 in | D: | 4.5 |
| H: | 0.53 in | BD: | 5.88 |
| AJ: | 5.88 | BE: | 0.38 in |
| LQ: | 6.45 in | LL: | 4.25 in |
| AG: | 8.5 | BF: | 0.41 |
| G: | 3.26 | T: | 1.438 |
| AK: | 4.5 | AB: | 6.38 |
| AE2: | 0.63 | V: | 2.75 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 7.59 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Model Code: | 42YF | Bore Code: | 23 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.625 | Ratio: | 20:1 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

