How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AA: | 14 |
| T: | 1.438 | AJ: | 5.88 |
| AF: | 0.38 | LQ: | 6.45 in |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| P: | 3.69 in | BF: | 0.41 |
| H: | 0.53 in | LL: | 4.25 in |
| AE2: | 0.63 | D: | 4.5 |
| AG: | 8.5 | G: | 3.26 |
| AB: | 6.38 | BE: | 0.38 in |
| BD: | 5.88 | V: | 2.75 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 6.24 |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output RPM: | 70 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

