How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | I: | 6.1 in |
| LL: | 4.25 in | D: | 4.5 |
| V: | 2.75 in | AA: | 14 |
| T: | 1.438 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| G: | 3.26 | AF: | 0.38 |
| BE: | 0.38 in | BF: | 0.41 |
| AG: | 8.5 | AK: | 4.5 |
| AJ: | 5.88 | AB: | 6.38 |
| BD: | 5.88 | LQ: | 6.45 in |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 5.23 |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Model Code: | 42YF | Series Code: | OE |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 23 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

