How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AJ: | 5.88 |
| AG: | 8.5 | AA: | 14 |
| AB: | 6.38 | BD: | 5.88 |
| D: | 4.5 | AF: | 0.38 |
| V: | 2.75 in | H: | 0.53 in |
| G: | 3.26 | LQ: | 6.45 in |
| I: | 6.1 in | BF: | 0.41 |
| LL: | 4.25 in | AE2: | 0.63 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | T: | 1.438 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Output RPM: | 58.3 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Series Code: | OE |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.23 | Ratio: | 30:1 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 30:1 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

