How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AK: | 4.5 |
| AE2: | 0.63 | LL: | 4.25 in |
| G: | 3.26 | T: | 1.438 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AB: | 6.38 | AJ: | 5.88 |
| LQ: | 6.45 in | BD: | 5.88 |
| V: | 2.75 in | AF: | 0.38 |
| P: | 3.69 in | I: | 6.1 in |
| BF: | 0.41 | H: | 0.53 in |
| AG: | 8.5 | BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.2 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Series Code: | OE |
| Output RPM: | 43.8 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

