How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LQ: | 6.45 in |
| T: | 1.438 | AE2: | 0.63 |
| AF: | 0.38 | P: | 3.69 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | V: | 2.75 in |
| I: | 6.1 in | AG: | 8.5 |
| G: | 3.26 | AB: | 6.38 |
| AK: | 4.5 | AJ: | 5.88 |
| H: | 0.53 in | BD: | 5.88 |
| BF: | 0.41 | D: | 4.5 |
Technical Specifications
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 4.2 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.625 | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Diameter (in): | 1.438 in | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

