How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BE: | 0.38 in |
| AB: | 6.38 | V: | 2.75 in |
| P: | 3.69 in | BF: | 0.41 |
| T: | 1.438 | G: | 3.26 |
| D: | 4.5 | AE2: | 0.63 |
| LQ: | 6.45 in | I: | 6.1 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | H: | 0.53 in |
| AJ: | 5.88 | AK: | 4.5 |
| BD: | 5.88 | AF: | 0.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 15.5 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Output RPM: | 339 | Bore Code: | 23 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.438 in |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Ratio Range: | 5:1 | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YF | Series Code: | OE |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

