How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AA: | 14 |
| BD: | 5.88 | BF: | 0.41 |
| AJ: | 5.88 | P: | 3.69 in |
| D: | 4.5 | AF: | 0.38 |
| LL: | 4.25 in | AE2: | 0.63 |
| AB: | 6.38 | AG: | 8.5 |
| LQ: | 6.45 in | H: | 0.53 in |
| T: | 1.438 | BE: | 0.38 in |
| AK: | 4.5 | I: | 6.1 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 15.5 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Output RPM: | 339 |
| Model Code: | 42YF | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Ratio: | 5:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

