How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AA: | 14 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| D: | 4.5 | BE: | 0.38 in |
| V: | 2.75 in | AJ: | 5.88 |
| AG: | 8.5 | T: | 1.438 |
| BF: | 0.41 | H: | 0.53 in |
| LL: | 4.25 in | AB: | 6.38 |
| LQ: | 6.45 in | AF: | 0.38 |
| I: | 6.1 in | AK: | 4.5 |
| BD: | 5.88 | P: | 3.69 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.39 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Gear Type: | Worm |
| Model Code: | 42YF | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Center Distance (in): | 4.25 | Bore Code: | 23 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

