How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | T: | 1.438 |
| AG: | 8.5 | AE2: | 0.63 |
| H: | 0.53 in | AJ: | 5.88 |
| AF: | 0.38 | G: | 3.26 |
| BF: | 0.41 | V: | 2.75 in |
| BD: | 5.88 | D: | 4.5 |
| BE: | 0.38 in | P: | 3.69 in |
| AA: | 14 | AK: | 4.5 |
| LL: | 4.25 in | LQ: | 6.45 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
Technical Specifications
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 3.39 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 50:1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio: | 50:1 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Bore Code: | 23 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

