How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE2: | 0.63 |
| V: | 2.75 in | G: | 3.26 |
| T: | 1.438 | P: | 3.69 in |
| AF: | 0.38 | AK: | 4.5 |
| BE: | 0.38 in | I: | 6.1 in |
| D: | 4.5 | LQ: | 6.45 in |
| AG: | 8.5 | AA: | 14 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| AB: | 6.38 | AJ: | 5.88 |
| H: | 0.53 in | BF: | 0.41 |
Technical Specifications
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.7 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

