How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| BD: | 5.88 | BE: | 0.38 in |
| AJ: | 5.88 | T: | 1.438 |
| D: | 4.5 | LL: | 4.25 in |
| BF: | 0.41 | AF: | 0.38 |
| P: | 3.69 in | V: | 2.75 in |
| AK: | 4.5 | H: | 0.53 in |
| AG: | 8.5 | I: | 6.1 in |
| AB: | 6.38 | AE2: | 0.63 |
| G: | 3.26 | AA: | 14 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Bore Code: | 23 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Model Code: | 42YF | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 2.7 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Center Distance (in): | 4.25 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

