How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AK: | 4.5 |
| BF: | 0.41 | AG: | 8.5 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | D: | 4.5 |
| P: | 3.69 in | AE2: | 0.63 |
| V: | 2.75 in | I: | 6.1 in |
| BE: | 0.38 in | AB: | 6.38 |
| AJ: | 5.88 | AF: | 0.38 |
| AA: | 14 | T: | 1.438 |
| G: | 3.26 | BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 4.25 | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio: | 7.5:1 | Input Bore (C Face): | 0.625 |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 14.1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

