How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 4.5 |
| T: | 1.5 | AB: | 6.38 |
| AG: | 8.5 | G: | 3.26 |
| AA: | 14 | AE2: | 0.63 |
| D: | 4.5 | V: | 2.75 in |
| BE: | 0.38 in | BF: | 0.41 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| LQ: | 6.45 in | I: | 6.1 in |
| AJ: | 5.88 | P: | 3.69 in |
| BD: | 5.88 | LL: | 4.25 in |
Technical Specifications
| Assembly: | YF-1 | Ratio: | 10:1 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Bore Code: | 24 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 12.9 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

