How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 14 |
| AG: | 8.5 | AJ: | 5.88 |
| V: | 2.75 in | I: | 6.1 in |
| AF: | 0.38 | BD: | 5.88 |
| G: | 3.26 | D: | 4.5 |
| BE: | 0.38 in | AB: | 6.38 |
| AE2: | 0.63 | BF: | 0.41 |
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AK: | 4.5 |
| T: | 1.5 | P: | 3.69 in |
Technical Specifications
| Model Code: | 42YF | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 100:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.5 in | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.2 |
| Bore Code: | 24 | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

