How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | BF: | 0.41 |
| D: | 4.5 | G: | 3.26 |
| LL: | 4.25 in | V: | 2.75 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AB: | 6.38 |
| AK: | 4.5 | AG: | 8.5 |
| T: | 1.5 | AE2: | 0.63 |
| I: | 6.1 in | AJ: | 5.88 |
| LQ: | 6.45 in | BE: | 0.38 in |
| BD: | 5.88 | AF: | 0.38 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 1.2 | Model Code: | 42YF |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Bore Code: | 24 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Series Code: | OE | Output RPM: | 17.5 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.5 in |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

