How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | H: | 0.53 in |
| AK: | 4.5 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AB: | 6.38 | BF: | 0.41 |
| AF: | 0.38 | P: | 3.69 in |
| AG: | 8.5 | G: | 3.26 |
| V: | 2.75 in | AE2: | 0.63 |
| BD: | 5.88 | LQ: | 6.45 in |
| T: | 1.5 | AJ: | 5.88 |
| AA: | 14 | BE: | 0.38 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 20:1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 7.59 | Motor Frame Size: | 140TC |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

