How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | LQ: | 6.45 in |
| BF: | 0.41 | AG: | 8.5 |
| BE: | 0.38 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| BD: | 5.88 | AF: | 0.38 |
| D: | 4.5 | H: | 0.53 in |
| AA: | 14 | P: | 3.69 in |
| AK: | 4.5 | T: | 1.5 |
| AB: | 6.38 | I: | 6.1 in |
| AJ: | 5.88 | AE2: | 0.63 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 6.24 |
| Ratio Range: | 25:1 | Motor Frame Size: | 140TC |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Bore Code: | 24 | Output Diameter (in): | 1.5 in |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

