How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | LQ: | 6.45 in |
| BE: | 0.38 in | AK: | 4.5 |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| I: | 6.1 in | H: | 0.53 in |
| D: | 4.5 | BF: | 0.41 |
| LL: | 4.25 in | AJ: | 5.88 |
| AE2: | 0.63 | P: | 3.69 in |
| G: | 3.26 | V: | 2.75 in |
| T: | 1.5 | AF: | 0.38 |
| AA: | 14 | AB: | 6.38 |
Technical Specifications
| Ratio Range: | 30:1 | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Diameter (in): | 1.5 in | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Bore Code: | 24 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.23 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Gear Type: | Worm |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

