How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AJ: | 5.88 |
| LL: | 4.25 in | AK: | 4.5 |
| BE: | 0.38 in | AE2: | 0.63 |
| AA: | 14 | AG: | 8.5 |
| BD: | 5.88 | LQ: | 6.45 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| I: | 6.1 in | H: | 0.53 in |
| AB: | 6.38 | AF: | 0.38 |
| D: | 4.5 | G: | 3.26 |
| T: | 1.5 | BF: | 0.41 |
Technical Specifications
| Assembly: | YF-1 | Output Diameter (in): | 1.5 in |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 24 | No. of Gear Reductions: | Single |
| Model Code: | 42YF | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.7 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

