How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 3.26 |
| LQ: | 6.45 in | H: | 0.53 in |
| AA: | 14 | AB: | 6.38 |
| AF: | 0.38 | BD: | 5.88 |
| BF: | 0.41 | D: | 4.5 |
| P: | 3.69 in | BE: | 0.38 in |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| T: | 1.5 | AG: | 8.5 |
| V: | 2.75 in | AE2: | 0.63 |
| I: | 6.1 in | LL: | 4.25 in |
Technical Specifications
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 2.7 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output RPM: | 29.2 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Bore Code: | 24 | Series Code: | OE |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

