How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 6.1 in |
| BF: | 0.41 | AF: | 0.38 |
| AK: | 4.5 | LL: | 4.25 in |
| D: | 4.5 | LQ: | 6.45 in |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | AA: | 14 |
| V: | 2.75 in | AJ: | 5.88 |
| AG: | 8.5 | BE: | 0.38 in |
| T: | 1.5 | AB: | 6.38 |
| BD: | 5.88 | AE2: | 0.63 |
Technical Specifications
| Ratio: | 7.5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 24 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Series Code: | OE |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 14.1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.5 in |
| Model Code: | 42YF | Gear Type: | Worm |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

