How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | G: | 3.26 |
| AJ: | 7.25 | AG: | 8.5 |
| LQ1: | 7.21 in | AA: | 14 |
| LL: | 4.25 in | BD: | 9 |
| H: | 0.53 in | BE1: | 0.5 in |
| BF: | 0.53 | AB: | 6.38 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | T: | 1.5 |
| I: | 6.1 in | AF: | 0.38 |
| V: | 2.75 in | AK: | 8.5 |
Technical Specifications
| Output RPM: | 175 | Model Code: | 42YF |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Series Code: | OE |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.5 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 12.9 | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

