How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | H: | 0.53 in |
| LL: | 4.25 in | P: | 3.69 in |
| D: | 4.5 | AA: | 14 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| BE1: | 0.5 in | AG: | 8.5 |
| AJ: | 7.25 | G: | 3.26 |
| AF: | 0.38 | V: | 2.75 in |
| AK: | 8.5 | LQ1: | 7.21 in |
| AE2: | 0.63 | T: | 1.5 |
| AB: | 6.38 | BF: | 0.53 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 1.2 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Model Code: | 42YF |
| Output Shaft Direction: | 1 | Ratio: | 100:1 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.5 in | Series Code: | OE |
| No. of Gear Reductions: | Single | Bore Code: | 24 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

