How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | H: | 0.53 in |
| V: | 2.75 in | T: | 1.5 |
| BD: | 9 | AE2: | 0.63 |
| G: | 3.26 | BE1: | 0.5 in |
| AF: | 0.38 | I: | 6.1 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | D: | 4.5 |
| BF: | 0.53 | AK: | 8.5 |
| AJ: | 7.25 | LQ1: | 7.21 in |
| P: | 3.69 in | AA: | 14 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.3 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Model Code: | 42YF |
| Output RPM: | 117 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

