How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 6.1 in |
| AA: | 14 | AF: | 0.38 |
| LQ1: | 7.21 in | BD: | 9 |
| AB: | 6.38 | P: | 3.69 in |
| H: | 0.53 in | D: | 4.5 |
| T: | 1.5 | BE1: | 0.5 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | AJ: | 7.25 |
| V: | 2.75 in | AK: | 8.5 |
| AE2: | 0.63 | AG: | 8.5 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Model Code: | 42YF | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Service Factor: | 1 |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 9.3 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.5 in |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

