How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AG: | 8.5 |
| D: | 4.5 | AK: | 8.5 |
| AB: | 6.38 | BF: | 0.53 |
| AJ: | 7.25 | I: | 6.1 in |
| H: | 0.53 in | AA: | 14 |
| T: | 1.5 | AF: | 0.38 |
| P: | 3.69 in | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| BD: | 9 | AE2: | 0.63 |
| LL: | 4.25 in | V: | 2.75 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 7.59 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Model Code: | 42YF |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Ratio Range: | 20:1 |
| Bore Code: | 24 | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

