How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | BE1: | 0.5 in |
| I: | 6.1 in | LL: | 4.25 in |
| AB: | 6.38 | LQ1: | 7.21 in |
| AF: | 0.38 | D: | 4.5 |
| AE2: | 0.63 | AK: | 8.5 |
| AG: | 8.5 | BF: | 0.53 |
| AJ: | 7.25 | G: | 3.26 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AA: | 14 | BD: | 9 |
| P: | 3.69 in | V: | 2.75 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Series Code: | OE |
| Output Diameter (in): | 1.5 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Model Code: | 42YF |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 7.59 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

