How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | LQ1: | 7.21 in |
| BD: | 9 | AF: | 0.38 |
| I: | 6.1 in | AE2: | 0.63 |
| T: | 1.5 | AJ: | 7.25 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AA: | 14 |
| H: | 0.53 in | D: | 4.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| G: | 3.26 | P: | 3.69 in |
| V: | 2.75 in | AG: | 8.5 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.5 in |
| Input HP @ 1750 RPM: | 6.24 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Output RPM: | 70 | Motor Frame Size: | 180TC |
| Ratio: | 25:1 | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Service Factor: | 1 | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

