How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AB: | 6.38 |
| BE1: | 0.5 in | AA: | 14 |
| AF: | 0.38 | G: | 3.26 |
| T: | 1.5 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | H: | 0.53 in |
| LL: | 4.25 in | D: | 4.5 |
| LQ1: | 7.21 in | AG: | 8.5 |
| AK: | 8.5 | P: | 3.69 in |
| AE2: | 0.63 | AJ: | 7.25 |
| V: | 2.75 in | I: | 6.1 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Model Code: | 42YF |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.5 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 5.23 |
| Output RPM: | 58.3 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

