How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AE2: | 0.63 |
| LQ1: | 7.21 in | BE1: | 0.5 in |
| BD: | 9 | Center Distance (in): | 4.25 in |
| D: | 4.5 | AB: | 6.38 |
| I: | 6.1 in | P: | 3.69 in |
| LL: | 4.25 in | H: | 0.53 in |
| AF: | 0.38 | AJ: | 7.25 |
| T: | 1.5 | AG: | 8.5 |
| G: | 3.26 | BF: | 0.53 |
| V: | 2.75 in | AK: | 8.5 |
Technical Specifications
| Series Code: | OE | Center Distance (in): | 4.25 |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Model Code: | 42YF |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Output RPM: | 58.3 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.23 | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

