How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| T: | 1.5 | AE2: | 0.63 |
| P: | 3.69 in | AJ: | 7.25 |
| D: | 4.5 | BD: | 9 |
| V: | 2.75 in | G: | 3.26 |
| AG: | 8.5 | AF: | 0.38 |
| I: | 6.1 in | AA: | 14 |
| AB: | 6.38 | H: | 0.53 in |
| LL: | 4.25 in | BE1: | 0.5 in |
| LQ1: | 7.21 in | AK: | 8.5 |
Technical Specifications
| Output RPM: | 58.3 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 5.23 |
| Assembly: | YF-1 | Ratio: | 30:1 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Model Code: | 42YF | Service Factor: | 1 |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

