How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | T: | 1.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AF: | 0.38 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| H: | 0.53 in | AA: | 14 |
| I: | 6.1 in | BF: | 0.53 |
| LL: | 4.25 in | LQ1: | 7.21 in |
| P: | 3.69 in | AG: | 8.5 |
| V: | 2.75 in | D: | 4.5 |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 43.8 | Bore Code: | 24 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Assembly: | YF-1 |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 4.2 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

